2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EPIC® SIGNAL M23 KIT 8+1 POLE Art. Nr. 25009700

Expand Table
1/5
Article number
ATN
Article description
ARTB
Coding
COD
Weight
WG [g]
Package [pc]
VPE
1
2
3
4
75009699
EPIC SIGNAL M23 KIT A1 N 8+1E SLM
N
48.0
1
25009700
EPIC SIGNAL M23 KIT A3 N 8+1E SLM
N
450.7
1
75009698
EPIC SIGNAL M23 KIT D6 N 8+1P BLMS
N
87.1
1
75009701
EPIC SIGNAL M23 KIT F6 N 8+1E SLM
N
111.0
1
Show compressed display (4 products)
Order number25009700
ShorttextEPIC® SIGNAL M23 KIT A3 N 8+1E SLM (1)
LongtextRundsteckverbinder; M 23 Signal; M23 Schwarz (N); Stift; Anzahl der Kontakte: 8+1; Anbaugehäuse;
Latest change26.06.2025 14:09:35
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
GTIN-Code4044774925448
Order Number25009700
Customs Tariff Number85366990
Description longRundsteckverbinder; M 23 Signal; M23 Schwarz (N); Stift; Anzahl der Kontakte: 8+1; Anbaugehäuse;
Description shortEPIC® SIGNAL M23 KIT A3 N 8+1E SLM (1)
Type CodeEPIC® SIGNAL M23 Kits 8+1pol.
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)
Material of the contactMessing
Colorchrom
product article number of manufacturer25009700
Manufacturer nameLAPP
address of additional linkhttps://www.lapp.com/de/de/epic-signal-m23-kits-8-1pol/p/25009700

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)
Material of the contact coat13
Material of the contactMessing
Colorchrom
product article number of manufacturer25009700
Manufacturer nameLAPP
address of additional linkhttps://www.lapp.com/de/de/epic-signal-m23-kits-8-1pol/p/25009700

ECLASS 9.0

27-44-01-02 Circular connector (industrial connector)
Material of the contact coat13
Material of the contactMessing
Colorchrom
Manufacturer product number25009700
Manufacturer nameLAPP
additional link addresshttps://www.lapp.com/de/de/epic-signal-m23-kits-8-1pol/p/25009700

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)
Material of contact surface13

ETIM 6.0

EC002062 Sensor-actuator connector